Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.846 | |
| A dimension MM | 72.288 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20541-24-06TLTZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.725 | |
| Drop dimension MM | 18.4 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.666 | |
| Hose cut off factor MM | 42.316 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.276 | |
| Inside diameter MM | 7.010 | |
| Product height in | 0.725 | |
| Product height mm | 18.415 | |
| Product length in | 2.846 | |
| Product length mm | 72.300 | |
| Product width in | 0.867 | |
| Product width mm | 22.022 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |