Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.106 | |
| A dimension MM | 104.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20541-30-12SRT | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.051 | |
| Drop dimension MM | 26.7 | |
| End connection hex size IN | 1.420 | |
| End connection hex size MM | 36.068 | |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 2.590 | |
| Hose cut off factor MM | 65.800 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 2.340 | |
| Product height mm | 59.436 | |
| Product length in | 4.810 | |
| Product length mm | 122.174 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M30X2 | M30x2 |
| Tube OD 1 IN | 0.787 | |
| Tube OD 1 MM | 20.000 |
