Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20541Y-16-04TZN | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.642 | |
| Drop dimension MM | 16.3 | |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.000 | |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.512 | |
| Hose cut off factor MM | 38.405 | |
| Hose size | -4 | -4 |
| Product height in | 0.642 | |
| Product height mm | 16.307 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread size 1 | M16X1.5 | M16x1.5 |