
Winner by Danfoss
20541Y-30-10SVT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20541Y-30-10SVT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .625 in | |
| Construction style | Crimp | |
| Drop dimension | .98 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 2 | 0.638 IN | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 1 | 1.417 in | |
| Hose cut-off factor | 2.26 in | |
| Hose dash size | -10 | |
| Inside diameter | .47 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .866 in | |
| Product Diameter | .866 in | |
| Product Height | 2.224 in | |
| Product Length/Depth | 4.303 in | |
| Product material | 316L Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 13.561 in³ | |
| Product Weight | .57 lb | |
| Product Width | 1.417 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M30X2 | |
| Trade Name | 1-Piece |