Winner by Danfoss
20541Y3-20-06TZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20541Y3-20-06TZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .375 in | |
| Construction style | Crimp | |
| Drop dimension | .728 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | .945 in | |
| Hose cut-off factor | 1.673 in | |
| Hose dash size | -6 | |
| Inside diameter | .276 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .591 in | |
| Product Diameter | .591 in | |
| Product Height | 1.594 in | |
| Product Length/Depth | 3.327 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 5.012 in³ | |
| Product Weight | .248 lb | |
| Product Width | .945 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M20X1.5 | |
| Trade Name | 2-Piece |