Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.129 | |
| A dimension MM | 79.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.945 | |
| Backup hex size MM | 24.003 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20542-20-06TZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.730 | |
| Drop dimension MM | 18.5 | |
| End connection hex size IN | 0.945 | |
| End connection hex size MM | 24.000 | |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.732 | |
| Hose cut off factor MM | 44.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 7.000 | |
| Product height in | 1.594 | |
| Product height mm | 40.487 | |
| Product length in | 3.602 | |
| Product length mm | 91.490 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.945 | |
| Product width mm | 24.003 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M20X1.5 | M20x1.5 |
| Tube OD 1 IN | 0.472 | |
| Tube OD 1 MM | 12.000 |
