Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.380 | |
| A dimension MM | 85.852 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20542-24-08SVTX | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.827 | |
| Drop dimension MM | 21.01 | |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 24.000 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.902 | |
| Hose cut off factor MM | 48.311 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.375 | |
| Inside diameter MM | 9.525 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width mm | 22.022 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M24X1.5 | M24x1.5 |
