Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.377 | |
| A dimension MM | 85.800 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.181 | |
| Backup hex size MM | 29.997 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20542-24-08TZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.826 | |
| Drop dimension MM | 21.0 | |
| End connection hex size IN | 1.180 | |
| End connection hex size MM | 29.972 | |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.901 | |
| Hose cut off factor MM | 48.300 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Product height in | 1.909 | |
| Product height mm | 48.488 | |
| Product length in | 3.953 | |
| Product length mm | 100.406 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 29.997 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M24X1.5 | M24x1.5 |
| Tube OD 1 IN | 0.629 | |
| Tube OD 1 MM | 16.000 |
