Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.570 | |
| A dimension MM | 90.678 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20542-24-10WXZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.902 | |
| Drop dimension MM | 22.91 | |
| End connection hex size IN | 1.200 | |
| End connection hex size MM | 30.000 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.997 | |
| Hose cut off factor MM | 50.724 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.473 | |
| Inside diameter MM | 12.014 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.867 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M24X1.5 | M24x1.5 |
