Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.665 | |
| A dimension MM | 93.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20542-30-08TXZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.910 | |
| Drop dimension MM | 23.11 | |
| End size 1 | -30 | -30 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.189 | |
| Hose cut off factor MM | 55.600 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.375 | |
| Inside diameter MM | 9.525 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 27.508 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
