Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.492 | |
| A dimension MM | 114.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20542-36-12SVTX | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.201 | |
| Drop dimension MM | 30.50 | |
| End connection hex size IN | 1.813 | |
| End connection hex size MM | 46.000 | |
| End size 1 | -36 | -36 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.693 | |
| Hose cut off factor MM | 68.402 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.300 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M36X2 | M36x2 |
