Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.291 | |
| A dimension MM | 134.391 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20542-36-16WXZN | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.229 | |
| Drop dimension MM | 31.22 | |
| End size 1 | -36 | -36 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 3.087 | |
| Hose cut off factor MM | 78.410 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.788 | |
| Inside diameter MM | 20.015 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.300 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
