Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.543 | |
| A dimension MM | 115.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.968 | |
| Backup hex size MM | 49.987 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20542-42-12TZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.094 | |
| Drop dimension MM | 27.8 | |
| End connection hex size IN | 1.970 | |
| End connection hex size MM | 50.038 | |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.744 | |
| Hose cut off factor MM | 69.700 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 2.744 | |
| Product height mm | 69.697 | |
| Product length in | 5.528 | |
| Product length mm | 140.411 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.969 | |
| Product width mm | 50.012 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M42X2 | M42x2 |
| Tube OD 1 IN | 1.181 | |
| Tube OD 1 MM | 30.000 |
