Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.543 | |
| A dimension MM | 166.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20542N-36-12TXY2 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.552 | |
| Drop dimension MM | 39.42 | |
| End size 1 | -36 | -36 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Hose cut off factor IN | 4.107 | |
| Hose cut off factor MM | 104.300 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.008 | |
| Inside diameter MM | 25.603 | |
| Product width in | 1.930 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
