Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.563 | |
| A dimension MM | 166.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20542N-42-20SVWX | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.579 | |
| Drop dimension MM | 40.11 | |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.126 | |
| Hose cut off factor MM | 104.800 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.008 | |
| Inside diameter MM | 25.603 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.536 | |
| Product width mm | 39.014 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
