Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.326 | |
| A dimension MM | 186.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 2.362 | |
| Backup hex size MM | 59.995 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20542N-52-24TZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.708 | |
| Drop dimension MM | 43.4 | |
| End connection hex size IN | 2.360 | |
| End connection hex size MM | 59.944 | |
| End connection torque | 210-280 LB-FT(285-380 NM) | 210-280 lb-ft(285-380 Nm) |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.610 | |
| Hose cut off factor MM | 117.100 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.181 | |
| Inside diameter MM | 30.000 | |
| Product height in | 3.943 | |
| Product height mm | 100.152 | |
| Product length in | 8.508 | |
| Product length mm | 216.103 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.362 | |
| Product width mm | 59.994 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M52X2 | M52x2 |
| Tube OD 1 IN | 1.496 | |
| Tube OD 1 MM | 38.000 |
