Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.799 | |
| A dimension MM | 223.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20543N-52-24WZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.875 | |
| Drop dimension MM | 47.6 | |
| End size 1 | -52 | -52 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Hose cut off factor IN | 5.245 | |
| Hose cut off factor MM | 133.200 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.378 | |
| Inside diameter MM | 35.001 | |
| Product height in | 1.875 | |
| Product height mm | 47.625 | |
| Product length in | 8.800 | |
| Product length mm | 223.520 | |
| Product width mm | 50.013 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |