Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.248 | |
| A dimension MM | 133.300 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20562-36-16WZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 43.0 | |
| End connection hex size IN | 1.811 | |
| End connection hex size MM | 46.000 | |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.043 | |
| Hose cut off factor MM | 77.300 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 20.000 | |
| Product height in | 1.680 | |
| Product height mm | 42.900 | |
| Product length in | 5.240 | |
| Product length mm | 133.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.290 | |
| Product width mm | 33.000 |