SPRING
20570-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20570-01
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 115,654 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 6,00 PC | |
| Remarks | WIND DIRECTION: LEFT HAND | WIND |
| Spring, Inside Diameter | 10,6680 mm | |
| Spring, Length Test | 18,2880 mm | |
| Spring, Length unloaded | 28,9560 mm | |
| Spring, Outside Diameter | 14,4780 mm | |
| Spring, Rate | 10,945 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,9050 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |