Winner by Danfoss
20591-20-05SUT
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20591-20-05SUT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .3125 in | |
| Construction style | Crimp | |
| Drop dimension | 1.34 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 1 | .945 in | |
| Hex Size 2 | .945 in | |
| Hose cut-off factor | 1.3 in | |
| Hose dash size | -5 | |
| Inside diameter | .22 in | |
| Item type | Nipple Assembly | |
| Outside diameter | .551 in | |
| Product Diameter | .551 in | |
| Product Height | 1.713 in | |
| Product Length/Depth | 2.874 in | |
| Product material | 316 Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 4.652 in³ | |
| Product Weight | .18 lb | |
| Product Width | .945 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M20X1.5 | |
| Trade Name | 2-Piece |