Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.012 | |
| A dimension MM | 76.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20592-20-08WXZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.497 | |
| Drop dimension MM | 38.02 | |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 24.000 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.536 | |
| Hose cut off factor MM | 39.014 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.375 | |
| Inside diameter MM | 9.525 | |
| Product height in | 1.595 | |
| Product height mm | 40.513 | |
| Product length in | 3.012 | |
| Product length mm | 76.505 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.749 | |
| Product width mm | 19.025 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M20X1.5 | M20x1.5 |
