Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.193 | |
| A dimension MM | 106.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20592-42-12TXZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.701 | |
| Drop dimension MM | 68.61 | |
| End size 1 | -42 | -42 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.394 | |
| Hose cut off factor MM | 60.808 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.788 | |
| Inside diameter MM | 20.015 | |
| Product height in | 2.701 | |
| Product height mm | 68.605 | |
| Product length in | 4.193 | |
| Product length mm | 106.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.536 | |
| Product width mm | 39.014 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
