Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.709 | |
| A dimension MM | 145.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20592N-36-20WXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.697 | |
| Drop dimension MM | 68.50 | |
| End size 1 | -36 | -36 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.272 | |
| Hose cut off factor MM | 83.109 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.008 | |
| Inside diameter MM | 25.603 | |
| Product height in | 2.697 | |
| Product height mm | 68.504 | |
| Product length in | 5.709 | |
| Product length mm | 145.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.516 | |
| Product width mm | 38.506 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
