
Winner by Danfoss
20592Y-52-20SVT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20592Y-52-20SVT
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. |
| Brand | Winner by Danfoss |
| Compatible hose ID | 1.25 in |
| Construction style | Crimp |
| Drop dimension | 3.41 |
| End gender 1 | Female |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | 2.362 in |
| Hex Size 2 | 2.362 in |
| Hose cut-off factor | 3.76 in |
| Hose dash size | -20 |
| Inside diameter | 1.06 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.535 in |
| Product Diameter | 1.535 in |
| Product Height | 4.37 in |
| Product Length/Depth | 6.969 in |
| Product material | 316L Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 71.934 in³ |
| Product Weight | 2.97 lb |
| Product Width | 2.362 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M52X2 |
| Trade Name | 1-Piece |