Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.620 | |
| A dimension MM | 218.948 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20593-36-12TXZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 4.174 | |
| Drop dimension MM | 106.02 | |
| End size 1 | -36 | -36 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.890 | |
| Hose cut off factor MM | 124.206 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.378 | |
| Inside diameter MM | 35.001 | |
| Product height in | 4.174 | |
| Product height mm | 106.020 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.969 | |
| Product width mm | 50.013 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
