Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.689 | |
| A dimension MM | 144.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20593-42-16WXZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.756 | |
| Drop dimension MM | 70.00 | |
| End size 1 | -42 | -42 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.225 | |
| Hose cut off factor MM | 81.915 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.749 | |
| Inside diameter MM | 19.025 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.516 | |
| Product width mm | 38.506 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
