Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.968 | |
| A dimension MM | 177.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20593-42-20H150WZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.905 | |
| Drop dimension MM | 150.0 | |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.771 | |
| Hose cut off factor MM | 95.800 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.944 | |
| Inside diameter MM | 24.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M42X2 | M42x2 |
| Tube OD 1 IN | 1.181 | |
| Tube OD 1 MM | 30.000 |