Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.362 | |
| A dimension MM | 187.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20593-52-20SRTX | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 3.406 | |
| Drop dimension MM | 86.51 | |
| End connection hex size IN | 2.375 | |
| End connection hex size MM | 60.000 | |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 4.166 | |
| Hose cut off factor MM | 105.800 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.945 | |
| Inside diameter MM | 24.003 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.930 | |
| Product width mm | 49.022 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M52X2 | M52x2 |
