Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.622 | |
| A dimension MM | 219.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20593-52-24WXZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 4.115 | |
| Drop dimension MM | 104.52 | |
| End connection hex size IN | 2.375 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -52 | -52 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.890 | |
| Hose cut off factor MM | 124.206 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.182 | |
| Inside diameter MM | 30.023 | |
| Product height in | 4.469 | |
| Product height mm | 113.513 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.008 | |
| Product width mm | 51.003 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M52X2 | M52x2 |
