Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.445 | |
| A dimension MM | 214.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20593N-52-24WZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 4.174 | |
| Drop dimension MM | 106.0 | |
| End size 1 | -52 | -52 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | NONE | None |
| Hose cut off factor IN | 4.890 | |
| Hose cut off factor MM | 124.206 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.378 | |
| Inside diameter MM | 35.001 | |
| Product width in | 1.969 | |
| Product width mm | 50.013 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |