Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
20599-000
QUAD SEAL
20599-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
20599-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.195
Product height mm
30.353
Product length in
0.143
Product length mm
3.632
Product width in
1.195
Product width mm
30.353