Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.830 | |
| A dimension MM | 46.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.669 | |
| Backup hex size MM | 16.993 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20611-12-04Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.728 | |
| Hose cut off factor MM | 18.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 0.772 | |
| Product height mm | 19.608 | |
| Product length in | 2.007 | |
| Product length mm | 50.977 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.992 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
