Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.066 | |
| A dimension MM | 52.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.945 | |
| Backup hex size MM | 24.003 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20611-18-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.950 | |
| End connection hex size MM | 24.130 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.826 | |
| Hose cut off factor MM | 21.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 10.000 | |
| Product height in | 1.091 | |
| Product height mm | 27.711 | |
| Product length in | 2.280 | |
| Product length mm | 57.912 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.945 | |
| Product width mm | 24.003 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M18X1.5 | M18x1.5 |
