Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.500 | |
| A dimension MM | 63.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.259 | |
| Backup hex size MM | 31.979 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20611-26-12Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.004 | |
| End connection torque | 81-96 LB-FT(110-130 NM) | 81-96 lb-ft(110-130 Nm) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.980 | |
| Hose cut off factor MM | 25.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 12.000 | |
| Product height in | 1.453 | |
| Product height mm | 36.906 | |
| Product length in | 2.740 | |
| Product length mm | 69.596 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.259 | |
| Product width mm | 31.978 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M26X1.5 | M26x1.5 |
