Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.260 | |
| A dimension MM | 57.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.259 | |
| Backup hex size MM | 31.979 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20611-27-10DTZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.004 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.920 | |
| Hose cut off factor MM | 23.500 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 12.000 | |
| Product height in | 1.453 | |
| Product height mm | 36.906 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.259 | |
| Product width mm | 31.978 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M27X1.5 | M27x1.5 |