Danfoss
2062-1-8-6S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2062-1-8-6S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Danfoss |
| Certification(s) | SAE 070220 |
| Drop dimension | 1.14 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 3/4 IN |
| End Size 2 | 9/16 IN |
| End type 1 | SAE ORB |
| End type 2 | SAE 37 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .87 in |
| Hex Size 2 | .75 in |
| Item type | SAE ORB Male/SAE 37° Male 90° Elbow Adapter |
| Product Height | 1.575 in |
| Product Length/Depth | 1.885 in |
| Product material | Carbon Steel |
| Product Type | Elbow Adapters |
| Product Volume | 2.583 in³ |
| Product Weight | .22 lb |
| Product Width | .87 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Thread Size 2 | 9/16-18 |
| Trade Name | 2062 Series |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |