
Aeroquip by Danfoss
2063-16-12S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2063-16-12S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Aeroquip by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 IN |
| End type 1 | BSPP |
| End type 2 | SAE 37 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 2063 Series |
| Tube OD 1 | 1 in |
| Tube OD 2 | .75 in |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |