Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 206704-20-20S | |
| Drop dimension IN | 0.849 | |
| Drop dimension MM | 21.60 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE PIPE SWIVEL (NPSM) | Female pipe swivel (NPSM) |
| End type 2 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 1.610 | |
| Hex size 1 MM | 40.9 | |
| Hex size 5 IN | 1.614 | |
| Hex size 5 MM | 41.0 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 206704 | 206704 |
| Thread sealant | NO | No |
| Thread size 2 | 1 5/8-12 UN | 1 5/8-12 UN |
| Tube outside diameter 1 IN | 1.350 | |
| Tube outside diameter 1 MM | 34.3 | |
| Tube outside diameter 2 IN | 1.560 | |
| Tube outside diameter 2 MM | 39.6 | |
| Working temp max C | 204 | |
| Working temp max F | 400 | |
| Working temp min C | -54 | |
| Working temp min F | -65 |
