Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.569 | |
| A dimension MM | 65.253 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20691-20-06TXY2 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.684 | |
| Drop dimension MM | 42.77 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE METRIC 60 DEGREE CONE | Female metric 60 degree cone |
| Hose cut off factor IN | 1.388 | |
| Hose cut off factor MM | 35.255 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.276 | |
| Inside diameter MM | 7.010 | |
| Product height in | 1.684 | |
| Product height mm | 42.774 | |
| Product length in | 2.569 | |
| Product width in | 0.709 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
