Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2070-6-6S |
| Drop dimension IN | 0.587 |
| Drop dimension MM | 14.9 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Inquiry Tracking Number | CRN-00181146 |
| Item type | Adapter-elbow |
| Pre R2 Number | N/A |
| Product height in | 0.830 |
| Product length in | 0.740 |
| Product material | Carbon steel |
| Product serial name | 2070 |
| Product width in | 0.688 |
| SAME AS MATERIAL | N/A |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146035295 |
| Proposition 65 | Cancer and Reproductive Harm |
