Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.670 | |
| A dimension MM | 42.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.670 | |
| End connection hex size MM | 17.018 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.670 | |
| Hex size 1 MM | 17.018 | |
| Hose cut off factor IN | 0.570 | |
| Hose cut off factor MM | 14.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.660 | |
| Inside diameter MM | 17.000 | |
| Product height in | 0.790 | |
| Product height mm | 20.066 | |
| Product length in | 1.670 | |
| Product length mm | 42.418 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M12X1.5 | M12x1.5 |
