Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.673 | |
| A dimension MM | 42.494 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20711-12-04XY1 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Hose cut off factor IN | 0.571 | |
| Hose cut off factor MM | 14.503 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.158 | |
| Inside diameter MM | 4.013 | |
| Product height in | 0.473 | |
| Product height mm | 12.014 | |
| Product length in | 1.674 | |
| Product length mm | 42.520 | |
| Product width in | 0.473 | |
| Product width mm | 12.014 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M12X1.5 | M12x1.5 |
