Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.811 | |
| A dimension MM | 46.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20711-16-06XY1 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Hose cut off factor IN | 0.630 | |
| Hose cut off factor MM | 16.002 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.276 | |
| Inside diameter MM | 7.010 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.591 | |
| Product width mm | 15.011 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M16X1.5 | M16x1.5 |
