Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.969 | |
| A dimension MM | 50.013 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20711-27-08TXZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -27 | -27 |
| End type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.729 | |
| Hose cut off factor MM | 18.517 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.394 | |
| Inside diameter MM | 10.008 | |
| Product height in | 0.985 | |
| Product height mm | 25.019 | |
| Product length in | 1.969 | |
| Product length mm | 50.013 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.985 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M27X1.5 | M27x1.5 |
