Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.303 | |
| A dimension MM | 58.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20711-33-12TXZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.625 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -33 | -33 |
| End type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.788 | |
| Hose cut off factor MM | 20.015 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height in | 1.182 | |
| Product height mm | 30.023 | |
| Product length in | 2.304 | |
| Product length mm | 58.522 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.182 | |
| Product width mm | 30.023 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M33X2 | M33x2 |
