Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.776 | |
| A dimension MM | 70.510 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20711-39-16SVTX | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.813 | |
| End connection hex size MM | 46.000 | |
| End size 1 | -39 | -39 |
| End type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.926 | |
| Hose cut off factor MM | 23.520 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.827 | |
| Inside diameter MM | 21.006 | |
| Product height in | 1.438 | |
| Product height mm | 36.525 | |
| Product length in | 2.776 | |
| Product length mm | 70.510 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.438 | |
| Product width mm | 36.525 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M39X2 | M39x2 |
