Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.730 | |
| A dimension MM | 44.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20711Y-16-05Z | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.098 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.620 | |
| Hose cut off factor MM | 16.000 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.216 | |
| Inside diameter MM | 5.500 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 1.732 | |
| Product length mm | 43.992 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Thread size 1 | M16X1.5 | M16x1.5 |