Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.623 | |
| A dimension MM | 92.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20711Y-33-24Z | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -33 | -33 |
| End type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Hose cut off factor IN | 0.945 | |
| Hose cut off factor MM | 24.003 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.004 | |
| Product height in | 2.697 | |
| Product height mm | 68.504 | |
| Product length in | 3.622 | |
| Product length mm | 92.000 | |
| Product width mm | 68.504 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M33X2 | M33x2 |