Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.770 | |
| A dimension MM | 70.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20711Y-39-16TZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.800 | |
| End connection hex size MM | 45.720 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.920 | |
| Hose cut off factor MM | 23.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.826 | |
| Inside diameter MM | 21.000 | |
| Product height in | 2.070 | |
| Product height mm | 52.578 | |
| Product length in | 2.776 | |
| Product length mm | 70.510 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.800 | |
| Product width mm | 45.720 | |
| Thread size 1 | M39X2 | M39x2 |
