Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.850 | |
| A dimension MM | 98.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20711Y-64-32TZ | |
| Compatible hose ID IN | 2.250 | |
| Compatible hose ID MM | 57.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.950 | |
| End connection hex size MM | 74.930 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.020 | |
| Hose cut off factor MM | 26.000 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.690 | |
| Inside diameter MM | 43.000 | |
| Product height in | 3.400 | |
| Product height mm | 86.360 | |
| Product length in | 3.858 | |
| Product length mm | 97.993 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.950 | |
| Product width mm | 74.930 |
